9120-S19-M | M | 19-pin, 5 Amp/250VAC inline electrical module with MS miniature MS quick-disconnect connector - Master side |
9120-S19-M-M23 | M | 19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors - Master side. Customer supplies the M23 Connectors. (Mates with 9120-S19-T-M23) |
9120-S19W-M | M | 19-pin, 5 Amp/250VAC inline electrical module with MS quick-disconnect connector - Master side |
9120-S10-T | T | 19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module MS quick-disconnect connector, (0-99) Tool ID built inside- Tool side |
9120-S14-T | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with MS quick-disconnect connector, (0-9) Tool ID built inside - Tool side |
9120-S19-T | T | 19-pin, 5 Amp/250VAC inline electrical module with MS miniature MS quick-disconnect connector - Tool side |
9120-S19-T-M23 | T | 19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors - Tool side. Customer supplies the M23 Connectors. (Mates with 9120-S19-M-M23) |
9120-S19-T-VL | T | 19-pin, 5 Amp/250VAC inline electrical module with MS quick-disconnect connector and Viton seals, Teflon wires - Tool side |
描述: |
19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
重量: |
9120-S19-M 0.47lbs(0.215kg) 9120-S19-T 0.33lbs(0.150kg)
|
材质: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
None currently available. See your Account Representative for more information.
|
9120-S19W-M |
19-pin 5A/250VAC electrical witn in-line MS quick-disconnect connector
|
9120-S19-M-M23 |
19-pin Inline Master Module with M23 Connectors. Customer supplied M23 connectors.
|
9120-S10-T |
19-pin, 5A/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool ID built inside- tool side
|
9120-S14-T |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID (Tool side only)
|
9120-S19-T |
19-pin, 5 Amp/250VAC inline electrical module with miniature quick-disconnect connector - Tool side
|
9120-S0-T |
S0-T Electrical Module with (0-9) Tool-ID no connector
|
9120-S19-T-M23 |
19 Pin Inline Tool Module with M23 Connectors
|
9120-S19-M |
19-pin, 5 Amp/250VAC inline electrical module with miniature quick-disconnect connector - Master side
|
|
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|